********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jun 23, 2014
*ECN S14-1262, Rev. A
*File Name: SQ4917EY_PS.txt and Si4917EY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ4917EY D1 G1 S1 D2 G2 S2   
X1 D1 G1 S1 SQ4917EYC1
X2 D2 G2 S2 SQ4917EYC2
.ENDS SQ4917EY
*Channel 1
.SUBCKT SQ4917EYC1 D G S   
M1 3 GX S S PMOS W= 2716175u L= 0.3u 
M2 S GX S D NMOS W= 2716175u L= 0.56u
R1 D 3 3.681e-02 TC=5.777e-03, 9.383e-06 
CGS GX S 8.924e-10 
CGD GX D 2.067e-11 
RG G GY 2.5 
RTCV 100 S 1e6 TC=8.1817e-04, 6.543e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 2716175u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.620e-06 NSUB = 3.680e+16 
+ KAPPA = 3.124e-04 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = -1 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.225e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.906e-09 T_MEASURED = 25 BV = 61 
+RS = 3.453e-02 N = 1.134e+00 IS = 4.767e-12 
+EG = 1.222e+00 XTI = 2.800e-02 TRS1 = 2.249e-03 
+CJO = 7.045e-10 VJ = 3.952e-01 M = 4.950e-01 )  
.ENDS SQ4917EYC1
*Channel 2
.SUBCKT SQ4917EYC2 D G S  
M1 3 GX S S PMOS W= 2716175u L= 0.3u 
M2 S GX S D NMOS W= 2716175u L= 0.56u
R1 D 3 3.681e-02 TC=5.777e-03, 9.383e-06 
CGS GX S 8.924e-10 
CGD GX D 2.067e-11 
RG G GY 2.5 
RTCV 100 S 1e6 TC=8.1817e-04, 6.543e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 2716175u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.620e-06 NSUB = 3.680e+16 
+ KAPPA = 3.124e-04 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = -1 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.225e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.906e-09 T_MEASURED = 25 BV = 61 
+RS = 3.453e-02 N = 1.134e+00 IS = 4.767e-12 
+EG = 1.222e+00 XTI = 2.800e-02 TRS1 = 2.249e-03 
+CJO = 7.045e-10 VJ = 3.952e-01 M = 4.950e-01 )  
.ENDS SQ4917EYC2